Part number TQP369182 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQP369182 is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 21.3 dB gain, +27.6 dBm OIP3, and 3.9 dB Noise Figure while drawing 45 mA current. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85°C. The device is housed in a lead-free/green/RoHS-compliant industry-standard SOT-89 package.

The TQP369182 consists of a Darlington-pair amplifier using TriQuint’s high reliability InGaP/GaAs HBT process technology. Only DC-blocking capacitors, a bias resistor, and an inductive RF choke are required for operation.

This broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE. In addition, the TQP369182 will work for other applications within the DC to 6 GHz frequency range.

Part Number:
TQP369182
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
15.1 dBm
Gain:
21.3 dB
IP3:
27.6 dBm
Supply Voltage \ Vd Max:
3.9 V
Quiescent Current \ Id:
45 mA
Noise Figure:
3.9 dB
Package:
SOT-89
Return Loss Input:
20.8 dB
Return Loss Output:
20 dB

Technical Inquiry Request for TQP369182 Amplifier

Fields marked with * are required.
Product Specifications For TQP369182 Amplifier
Design Information
Contact Information


Availability
In Stock
32959
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP369182 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP369184 Qorvo Amplifier, Gain Block, DC-6 GHz, 15.5 dBm, 20.3 dB, SOT-363