The TQP2453 is a fully integrated surface mount three stage Power Amplifier Module ideally suited for small cell base station applications with 1 W RMS at the antenna. The module is internally matched to 50 ohm input and output and requires minimal external components. The module is very compact and offers a much smaller footprint than traditional discrete component solutions.
The TQP2453 incorporates a Doherty final stage delivering high power added efficiency of 35% for the entire module at 2.5 W average power. The TQP2453 supports multi-mode and multi-carrier signals. The module includes InGaP/GaAs HBT device technology to provide a combination of high efficiency and DPD friendliness.
|
Part Number:
TQP2453
|
|
Frequency Min:
1.805 GHz
|
|
Frequency Max:
1.885 GHz
|
|
P1dB:
34 dBm
|
|
Gain:
33.6 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
60 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |