Part number TQP2451 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

The TQP2451 is a fully integrated surface mount threestage Power Amplifier Module ideally suited for small cell base station applications with 1 W RMS at the antenna. The module is internally matched to 50 ohm input and output and requires minimal external components. The module is very compact and offers a much smaller footprint than traditional discrete component solutions.

The TQP2451 incorporates a Doherty final stage delivering high power added efficiency of 38% for the entire module at 2.5 W average power. The TQP2451 supports multi-mode and multi-carrier signals. The module includes InGaP/GaAs HBT device technology to provide a combination of high efficiency and DPD friendliness.

Part Number:
TQP2451
Frequency Min:
1.93 GHz
Frequency Max:
1.995 GHz
P1dB:
34 dBm
Gain:
35.2 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
60 mA
No Content Available

Technical Inquiry Request for TQP2451 Amplifier

Fields marked with * are required.
Product Specifications For TQP2451 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices