Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP2420B
Type:
Amplifiers
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
24 dBm
Gain:
29 dB
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
160 mA
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for TQP2420B Amplifier

Fields marked with * are required.
Product Specifications For TQP2420B Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices