Part number TQP0103 Product Type RF Power Transistor from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TQP0103 is a wide band over-molded QFN discrete GaN power amplifier.  The device is a single stage unmatched power amplifier transistor.

The TQP0103 can be used in a Doherty architecture for the final stage of a base station power amplifier for small cell, microcell and active antenna systems.  The TQP0103 can also be used as a driver in a macrocell base station power amplifier.

The wide bandwidth of the TQP0103 makes it suitable for many different applications from DC to 4 GHz.  The TQP0103 can deliver PSAT of 15 Watts at 28 to 32 V operation.

Part Number:
TQP0103
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
15 W
Gain:
19 dB
% Typ Efficiency:
64
Supply Voltage:
28 V
Id:
70 mA
Package:
QFN 3x4mm
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for TQP0103 RF Power Transistor

Fields marked with * are required.
Product Specifications For TQP0103 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices