Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQM969001 is a duplexer designed for US PCS base station / repeater applications. It exhibits excellent power handling, pass band flatness, rejection, and uplink / downlink isolation. The TQM969001 increases the sensitivity and dynamic range of receivers by providing more than 50 dB attenuation of the uplink signal at the receiver input and more than 50 dB rejection of uplink-generated noise in the receiver band. Typical insertion loss at the uplink channel is only 1.32 dB and the typical insertion loss in the downlink channel is 1.52 dB, which improves the receiver sensitivity.

Features:
  • Small form factor of 3.8 x 3.8 mm
  • Max height of 1.2 mm
  • Max uplink / downlink peak power of 38 dBm
  • Halogen and lead free construction
  • Part Number:
    TQM969001

    Technical Inquiry Request for TQM969001 RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For TQM969001 RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote