Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQM963014 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed for Band 25 and to meet the strict CDMA / LTE requirements for use in the PCS extension band, known as Band Class 14 (BC14).

Features:
  • Highly selective BAW duplexer achieving low insertion loss over full bandwidth and operating conditions
  • Single-Ended (SE) 50 Ohm receive & transmit ports
  • Rx isolation of 50 dB minimum & GPS rejection of > 40 dB eliminating the need for a transmit filter
  • Part Number:
    TQM963014
    No Content Available

    Technical Inquiry Request for TQM963014 RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For TQM963014 RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TQM963014 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QM25008 Qorvo Multiplexer