Part number TQM963001 Product Type RF Filter - Diplexer from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQM963001 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed to meet the strict CDMA/LTE requirements for use in the PCS extension band, known as Band Class 14 (BC14), and B25.

TQM963001 is specifically designed to meet the high performance expectations of insertion loss, isolation and triple beat for CDMA systems over the extended bandwidth of BC14/B25 applications under all operating conditions. Due to the exceptional downlink isolation & GPS rejection performance, no uplink SAW filter is required.

The TQM963001 uses common module packaging techniques to achieve the industry standard 2.6 x 2.1 x 0.9 mm footprint. The duplexer exhibits excellent power handling capabilities.

Part Number:
TQM963001

Technical Inquiry Request for TQM963001 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For TQM963001 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote