|
Part Number:
TQM8M9079
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.5 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
16 dBm
|
|
Gain:
38 dB
|
|
IP3:
29 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
95 mA
|
|
Noise Figure:
4 dB
|
|
Package:
QFN 5x5mm
|
|
Return Loss Input:
11 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |