Part number TQM8M9075 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQM8M9075 is a digitally controlled variable gainamplifier (DVGA) with a broadband frequency range of 50to 4000 MHz. The DVGA features high linearity and low noise while providing digital variable gain with a 31.5 dBof range in 0.5 dB steps through a 6-bit serial mode controlinterface. This combination of performance parametersmakes the DVGA ideal for receiver applications requiringgain control with high IIP3.

The TQM8M9075 integrates a high performance digital step attenuator and a high linearity, broadband gain block.Both stages are internally matched to 50 Ohms and do notrequire any external matching components. A serial outputport enables cascading with other serial controlled devices.

The TQM8M9075 is packaged in a RoHS-compliant, compact 5x5 mm surface-mount leadless package. Superior thermal design allows the product to have aminimum MTTF rating of 1000 years at a mountingtemperature of +85º C.

The TQM8M9075 is targeted for use in wirelessinfrastructure, point-to-point, or can be used for any general purpose wireless application.

Part Number:
TQM8M9075
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
21 dBm
Gain:
18 dB
IP3:
36.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
88 mA
Noise Figure:
2.9 dB
Package:
QFN 5x5mm
Return Loss Input:
16 dB
Return Loss Output:
16.5 dB

Technical Inquiry Request for TQM8M9075 Amplifier

Fields marked with * are required.
Product Specifications For TQM8M9075 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote