|
Part Number:
TQM8M9074
|
|
Frequency Min:
0.7 GHz
|
|
Frequency Max:
2.8 GHz
|
|
P1dB:
27.5 dBm
|
|
Gain:
23 dB
|
|
IP3:
43 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
240 mA
|
|
Noise Figure:
3.4 dB
|
|
Package:
QFN 5x5mm
|
|
Return Loss Input:
14 dB
|
|
Return Loss Output:
15 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |