Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQM879006A is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The amplifier module features the integration of a low noise amplifier gain block, a digital-step attenuator (DSA), along with a high linearity ¼W amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors in a compact 6x6 mm leadless SMT package. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and has a serial controlled interface. The DVGA operations over the entire 1.4 - 2.7 GHz frequency range with +43 dBm Output IP3 and +24.5 dBm P1dB while operating from single +5V supply. The amplifier also has a very low 1.5 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The device is ideal for 3G/4G base station transceivers or repeater applications. The TQM879006A is pin and package compatible to the 0.6 - 1.0 GHz DVGA, the TQM829007 .

Features:
  • 1.4 – 2.7 GHz
  • 24.5 dBm P1dB, 31.7dB gain
  • Fully integrated 50 ohm module
  • Includes Amp + DSA + Amp
  • Integrated matching networks, bypass/blocking caps, chokes
  • 6-bit, 31.5 dB gain range
  • 5V operation
  • 174 mA Icc
  • Part Number:
    TQM879006A
    Type:
    Amplifiers
    Frequency Min:
    1.8 GHz
    Frequency Max:
    2.7 GHz
    P1dB:
    25 dBm
    Gain:
    31 dB
    Noise Figure:
    1.5 dB
    Supply Voltage \ Vd Max:
    5 V
    IP3:
    41.3 dBm
    Quiescent Current \ Id:
    200 mA

    Technical Inquiry Request for TQM879006A Amplifier

    Fields marked with * are required.
    Product Specifications For TQM879006A Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote