Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQM879006
Frequency Min:
1.8 GHz
Frequency Max:
2.7 GHz
P1dB:
25 dBm
Gain:
31 dB
IP3:
41.3 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
200 mA
Noise Figure:
1.5 dB
Package:
QFN 6x6mm
Return Loss Input:
24 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for TQM879006 Amplifier

Fields marked with * are required.
Product Specifications For TQM879006 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices