Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TRIUMF™ TQM7M9053 is a fully matched Multi-mode Multi-band Power Amplifier module that offers quad-band GSM/EDGE and WCDMA/LTE bands 1, 2, 5 and 8 for the 3G/4G market in North America, Europe and Asia. The versatile 5 x 7.5mm module simplifies RF design for increasingly complex next-generation global 3G / 4G smartphones and other mobile devices. It achieves best-in-class power-added efficiency (PAE), providing more browsing time for users. The compact, highly integrated module consumes less PCB space than discrete components, and the simplified routing enhances system performance and reduces manufacturing time. The 2-Gain state WCDMA PA operates in high and medium power modes to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data-enabled phones. The TQM7M9053 is designed on TriQuint's GaAs HBT technology with CuFlip™ assembly - offering state of the art reliability, temperature stability and ruggedness. Its RF performance meets the stringent linearity requirements needed for demanding multi-mode operation.

Features:
  • Quad-Band Linear GSM/EDGE
  • UMTS B1 and B5/8
  • Input power controlled – GMSK and 8PSK
  • GSM LB has 2 modes – HP, LP
  • GSM HB has 2 modes – HP, LP
  • W/CDMA has 2 modes – HP, MP
  • HBT/PHEMT / CuFlip™ PA Technology
  • Integrated coupler
  • Built-in voltage regulator
  • 50 ohm input and Output Impedance
  • Part Number:
    TQM7M9053
    No Content Available

    Technical Inquiry Request for TQM7M9053 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM7M9053 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices