Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQM7M9023, a member of TriQuint's TRIUMF Module™ family, is a fully matched multi-mode multiband power amplifier module that supports quad-band GSM / EDGE Linear, WCDMA & LTE Band 1 and low band WCDMA / LTE (externally tuned for either Band 5 or Band 8). The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 3-Gain state WCDMA PA operates in LPM, MPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data-enabled phones. The TQM7M9023 is designed on TriQuint's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. Its RF performance meets the stringent linearity requirements for multi-mode operation.

Features:
  • Quad-band Linear GSM / EDGE
  • UMTS B1 and B5/B8
  • Input power controlled - GMSK and 8PSK
  • GSM LB has 3 modes - HP, MP, LP
  • GSM HB has 2 modes - HP, LP
  • WCDMA has 3 modes - HP, MP, LP
  • HBT / PHEMT / CuFlip™ PA Technology
  • Integrated coupler
  • Built-in voltage regulator
  • 50 Ohm input and output Impedance
  • Lead-free 260°C / RoHS / halogen-free
  • 24 pin 5.0 x 7.5 mm package
  • Part Number:
    TQM7M9023
    Frequency Min:
    0.85 GHz
    Frequency Max:
    0.96 GHz
    P1dB:
    35 dBm
    Gain:
    30 dB
    Supply Voltage \ Vd Max:
    3.5 V

    Technical Inquiry Request for TQM7M9023 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM7M9023 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote