Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQM7M6001 is an advanced compact 3V linear power amplifier module designed for mobile UMTS handset applications in the IMT2100 band. The small size and high performance is achieved with high-reliability InGaP HBT technology. The module is fully integrated, providing a simple 50 Ohm interface on input and output ports. No external matching or bias components are required. Despite its very compact size, the module has exceptional efficiency and linearity. The module provides high / low output power modes and supports low power mode operation at reduced supply voltage.

Features:
  • Very compact size - 4 x 4 x 1.1 mm
  • For 3G UMTS designs in IMT2100 band
  • High / low output power modes
  • High efficiency - high mode 40% typical
  • Supports low collector voltage operation
  • Low Vref of 2.85 V nominal
  • 10 pin package
  • Positive supply voltage - 3.2 to 4.2 V
  • 50 Ohm input and output impedances
  • High-reliability InGaP technology
  • Part Number:
    TQM7M6001
    Frequency Min:
    1.92 GHz
    Frequency Max:
    1.98 GHz
    P1dB:
    27.5 dBm
    Gain:
    27 dB
    Supply Voltage \ Vd Max:
    4.5 V
    Quiescent Current \ Id:
    80 mA

    Technical Inquiry Request for TQM7M6001 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM7M6001 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote