Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQM7M5022 is a ultra-small (5x5mm), GSM/EDGE Polar PAM for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM/GPRS efficiency.
High reliability is assured by utilizing TriQuint’s 3rd generation InGaP HBT technology and by TriQuint’s proven module design techniques. The low profile, ultra-small package is enabled via TriQuint’s CuFlipTM
Part Number:
TQM7M5022
Type:
RF Power MMIC
Min Frequency:
0.824 GHz
Max Frequency:
1.909 GHz
P1dB Typ:
35 dBm

Technical Inquiry Request for TQM7M5022 Amplifier

Fields marked with * are required.
Product Specifications For TQM7M5022 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote