Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQM7M5013 is an input power controlled, multiple gain state, quad band, GSM / EDGE power amplifier module designed for use with Qualcomm QTR/RTR8600 WEDGE solutions. This highly efficient power amplifier module significantly improves talk time while still providing an easy to use solution in a small form factor. The power amplifier output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a Vramp input. Additionally, the small 5 x 5 mm package requires minimum board space and allows for high levels of phone integration.

Features:
  • For quad band GSM / EDGE
  • Digital control interface
  • Low current at backed-off power levels
  • Input power controlled - GMSK and 8PSK
  • LB has 4 modes - HP, MP, LP, and ULP
  • HB has 3 modes - HP, LP, and ULP
  • HBT / PHEMT high efficiency technology
  • High-power linearity
  • Standard LB and HB paths
  • 50 Ohm input and output impedance
  • Halogen-free
  • 11 pin package
  • Part Number:
    TQM7M5013
    Type:
    RF Power MMIC
    Frequency Min:
    0.824 GHz
    Frequency Max:
    1.909 GHz
    P1dB:
    35 dBm

    Technical Inquiry Request for TQM7M5013 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM7M5013 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote