Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQM7M5012H is an ultra-small (5 x 5 mm) GSM / EDGE Polar power amplifier module (PAM) for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency. High reliability is assured by utilizing TriQuint's 3rd generation InGaP HBT technology and by TriQuint's proven module design techniques. The low profile, ultra-small package is enabled via TriQuint's CuFlip technology.

Features:
  • Ultra-small 5 x 5 mm form factor
  • Halogen-free
  • GSM / EDGE multi-mode capability
  • 90 dBm typical Rx noise
  • 38 dBc typical ACPR (200 kHz)
  • 66 dBc typical ACPR (400 kHz)
  • 76 dBc typical ACPR (600 kHz)
  • 1% typical EVM RMS
  • > 50 dB typical dynamic range
  • GPRS Class 12
  • Internally matched input and output
  • RoHS, MSL260C pending
  • Part Number:
    TQM7M5012H
    Min Frequency:
    0.824 GHz
    Max Frequency:
    1.909 GHz
    P1dB Typ:
    34.7 dBm

    Technical Inquiry Request for TQM7M5012H Amplifier

    Fields marked with * are required.
    Product Specifications For TQM7M5012H Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote