Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQM7M5008
Frequency Min:
0.85 GHz
Frequency Max:
0.9 GHz
P1dB:
34 dBm
Supply Voltage \ Vd Max:
4.5 V
No Content Available

Technical Inquiry Request for TQM7M5008 Amplifier

Fields marked with * are required.
Product Specifications For TQM7M5008 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices