Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQM700013 is a fully matched power amplifier module designed for use in LTE handsets. Its compact 3 x 3 mm package (including coupler) makes it ideal for today's extremely small data enabled phones. Its RF performance meets the stringent linearity requirements of LTE operation. The part is designed on TriQuint's GaAs BiHEMT technology with the CuFlip® assembly offering state of the art reliability, temperature stability and ruggedness. The module includes built-in regulator functionality as well as a high performance coupler for maximum integration and circuit board space savings.

Features:
  • Small 10-pin 3 x 3 mm module
  • Integrated high performance coupler
  • Built-in Vreg functionality eliminating the need for external components
  • Low quiescent current provides excellent talk-time
  • Excellent linearity
  • TriQuint's GaAs BiHEMT / CuFlipR PA technology
  • Optimized for 50 Ohm system
  • Lead-free 260 °C / RoHS / Halogen-free
  • Part Number:
    TQM700013
    Min Frequency:
    0.746 GHz
    Max Frequency:
    0.787 GHz
    P1dB Typ:
    27.5 dBm
    No Content Available

    Technical Inquiry Request for TQM700013 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM700013 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices