Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TQM6M9069
Frequency Min:
0.824 GHz
Frequency Max:
1.909 GHz
Gain:
27 dB
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
1300 mA
No Content Available

Technical Inquiry Request for TQM6M9069 Amplifier

Fields marked with * are required.
Product Specifications For TQM6M9069 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices