Part number TQM679002A Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQM679002A is a full WLAN / Bluetooth front-end module in an ultra small 3 mm x 3 mm footprint package for 802.11 b / g / n and Bluetooth applications. The TQM679002A contains a 2.4 GHz power amplifier, directional detector, front-end switch, Bluetooth path and receive balun.
 
The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end module contributes to the extended battery life of next generation WLAN solutions. The front-end module is manufactured in TriQuint's high-reliability E/D pHEMT technology and is assembled in a thin profile 3 mm x 3 mm x 0.45 mm ETSLP-16 lead-free package.
Part Number:
TQM679002A
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
17 dBm
Supply Voltage \ Vd Max:
5.5 V
Quiescent Current \ Id:
115.5 mA
No Content Available

Technical Inquiry Request for TQM679002A Amplifier

Fields marked with * are required.
Product Specifications For TQM679002A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices