|
Part Number:
TQM676021
|
|
Frequency Min:
1.9224 GHz
|
|
Frequency Max:
1.977 GHz
|
|
P1dB:
25.2 dBm
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
450 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |