Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQM640002 is an RF front end module (FEM) that serves as an active device for GPS applications (center frequency 1575.42 MHz). It is designed for simultaneous GPS + voice in multi-function handsets. The FEM is comprised of a low-power flip-chip low noise amplifier (LNA) die, a pair of high-performance SAW filters and integrated passive matching circuitry. The module operates at 1.8 V or 2.8 V bias. Its current consumption, typically 5.0 mA, is not changed by DC supply, making it suitable for use in low-power applications and during low-battery situations. The FEM performance exhibits high in-band gain and excellent rejection in all the key cellular and WLAN / Bluetooth bands. The device also exhibits both a high intercept point and a low noise figure, which optimally addresses today's most stringent GPS front end receiver requirements.

Features:
  • Low noise figure & high associated gain for high IP3 receiver stages for 1575 MHz
  • NF = 1.56 dB
  • Gain = 16 dB @ 1.8 V
  • No external matching components required
  • Low current consumption and low voltage operation
  • High immunity against inband compression due to out-of-band interferers during simultaneous GPS + voice operation
  • Input and output internally pre-matched to 50 Ohm
  • Low cost miniature package 3 x 3 x 1.0 mm
    • Suitable for low profile handset applications
  • Part Number:
    TQM640002

    Technical Inquiry Request for TQM640002 Amplifier

    Fields marked with * are required.
    Product Specifications For TQM640002 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote