Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQM626028L, a member of the Tritium III™ product family, is an integrated 3V linear power amplifier, duplexer and transmit filter module. It includes a highly accurate output power detector designed for mobile UMTS handset applications, supporting HSUPA operation with transmission data rates up to 10 Mb/s. It features two output power modes, additional continuous bias in low power mode, low off and standby currents and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required. The TQM626028L provides excellent RF performance with low current consumption resulting in longer talk times in portable applications. The tiny 7 x 4 x 1.1 mm surface mount package is ideal for new generation slim, small and light phones.

Features:
  • Handset Tritium III PAD™ (power amplifier duplexer) module for UMTS band VIII (GSM 900 MHz band)
  • Specified for HSUPA modulation
  • Integrates power amplifier, highly accurate output power detector, transmit filter and duplexer
  • No regulated voltage required
  • Separate 'module enable' pin
  • All RF ports matched to 50 Ohm
  • Low current consumption:
    • 2 power modes
    • Continuous bias in low power mode
    • Low idle current (15 mA typical) in low power mode
  • Part Number:
    TQM626028L
    No Content Available

    Technical Inquiry Request for TQM626028L RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For TQM626028L RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices