Part Number:
TQM616025
|
Frequency Min:
0.826 GHz
|
Frequency Max:
0.846 GHz
|
P1dB:
25 dBm
|
Supply Voltage \ Vd Max:
3 V
|
Quiescent Current \ Id:
375 mA
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |