Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQM3M7001
Frequency Min:
2.4 GHz
Frequency Max:
5.9 GHz
Gain:
22.5 dB
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
12 mA
Noise Figure:
1.2 dB
Package:
QFN 3x3mm
Gain Flatness:
16.5 ±dB
No Content Available

Technical Inquiry Request for TQM3M7001 Amplifier

Fields marked with * are required.
Product Specifications For TQM3M7001 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices