Part number TQM2M9016 Product Type RF Filter - Diplexer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

This device splits SDARS and GPS signals from a single automotive antenna.  The first of its kind on the market, the TQM2M9016 is housed in a 3.0x3.0x1.2mm laminate-based, over-molded module.  It provides excellent insertion loss for both the GPS and SDARS signals while effectively protecting each band from the other.  This diplexer is designed to match natively to 50 ohms.  No external matching is required.

Part Number:
TQM2M9016
Filtering Technology:
BAW
Centre Frequency 1:
1575 MHz
Bandwidth 1:
3 MHz
Insertion Loss Typ 1:
0.6 dB
Centre Frequency 2:
2330 MHz
Bandwidth 2:
25 MHz
Insertion Loss Typ 2:
0.8 dB
Isolation Typ:
20 dB
Length:
3 mm
Width:
3 mm
Height:
1.02 mm
Package:
SMT

Technical Inquiry Request for TQM2M9016 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For TQM2M9016 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote