Part number TQL9093 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TQL9093 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 1.5 to 4 GHz. At 2.6 GHz, the amplifier typically provides 20 dB gain, +41.5 dBm OIP3 at a 120 mA bias setting, and 0.7 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2 x 2 mm package.

The TQL9093 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The TQL9093 is optimized for linear performance across the 1.5 to 4.2 GHz frequency band but can operate down to 600 MHz.

Part Number:
TQL9093
Type:
Amplifiers
Frequency Min:
0.6 GHz
Frequency Max:
4.2 GHz
P1dB:
21.7 dBm
Gain:
20 dB
IP3:
41.5 dBm
Noise Figure:
0.67 dB
Package:
DFN 2x2mm
No Content Available

Technical Inquiry Request for TQL9093 Amplifier

Fields marked with * are required.
Product Specifications For TQL9093 Amplifier
Design Information
Contact Information


Availability
In Stock
7489
On Order
2500
by 5/7/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.91
25 - 99
$6.21
100 - 249
$4.90
250 - 499
$4.04
500 - 999
$3.42
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices