Part number TQL9092 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TQL9092 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 1.5 to 3.6 GHz. At 2.6 GHz, the amplifier typically provides 22.6 dB gain, +39.5 dBm OIP3 at a 65 mA bias setting, and 0.6 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package.

The TQL9092 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The TQL9092 is optimized for linear performance across the 1.5 to 4.2 GHz frequency band but can operate down to 600 MHz.

Part Number:
TQL9092
Type:
Amplifiers
Frequency Min:
0.6 GHz
Frequency Max:
4.2 GHz
P1dB:
19 dBm
Gain:
22.6 dB
IP3:
37 dBm
Supply Voltage \ Vd Min:
5 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
67 mA
Noise Figure:
0.53 dB
Package:
DFN 2x2mm
Gain Flatness:
2 ±dB
No Content Available

Technical Inquiry Request for TQL9092 Amplifier

Fields marked with * are required.
Product Specifications For TQL9092 Amplifier
Design Information
Contact Information


Availability
In Stock
4954
On Order
15000
by 11/11/2026

9000
by 11/19/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.40
25 - 99
$5.02
100 - 249
$3.96
250 - 499
$3.27
500 - 999
$2.76
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices