Part number TQL9065 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQL9065 is a high-linearity, ultra-low noise 2-stage gain block amplifier module with a bypass mode functionality integrated to the second stage in the product. At 1.95 GHz, the amplifier provides 36 dB gain under the high gain mode and 17 dB gain under the low gain mode with the 2nd stage bypassed. Better than +35 dBm OIP3 and 0.50 dB noise figure is achieved in both the high and low gain modes.

The TQL9065 is internally matched using a high performance E-pHEMT process. This low noise amplifier contains an internal active bias to maintain high performance over temperature. The TQL9065 covers the 1.5 – 3.8 GHz frequency band and is targeted for wireless infrastructure. The TQL9065 is housed in a 3.5 x 3.5 mm SMT package.

Part Number:
TQL9065
Min Frequency:
1.5 GHz
Max Frequency:
3.8 GHz
P1dB Typ:
18 dBm
Gain Typ:
36 dB
Noise Figure Typ:
0.5 dB
Package:
SMT
Package Style:
SMT

Technical Inquiry Request for TQL9065 Amplifier

Fields marked with * are required.
Product Specifications For TQL9065 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQL9065 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL9065 Qorvo Amplifier, Low Noise, .45 - 3.8 GHz, 37.5 dB, 20.8 dBm, 16 Pin, SMT, 3.5 x 3.5 mm