Part number TQL9063 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQL9063 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.95 GHz, the amplifier typically provides 19 dB gain, +36.3 dBm OIP3, and 0.7 dB noise figure while drawing 77 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 39 dBm IIP3.

The TQL9063 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature. The TQL9063 covers the 1.5-4.0 GHz frequency band and is targeted for wireless infrastructure. The TQL9063 is packaged in a 2x2mm.

Part Number:
TQL9063
Type:
Amplifiers
Frequency Min:
1.5 GHz
Frequency Max:
4 GHz
P1dB:
21.2 dBm
Gain:
19 dB
IP3:
36.3 dBm
Supply Voltage \ Vd Min:
3.3 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
77 mA
Noise Figure:
0.7 dB
Package:
DFN 2x2mm
No Content Available

Technical Inquiry Request for TQL9063 Amplifier

Fields marked with * are required.
Product Specifications For TQL9063 Amplifier
Design Information
Contact Information


Availability
In Stock
2700
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.31
25 - 99
$7.31
100 - 249
$5.77
250 - 499
$4.76
500 - 999
$4.02
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices