Part number TQL9062 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Qorvo's TQL9062 is a cascadable high-linearity gain block amplifier in a small 2 x 2 mm surface-mount package. At 3.5 GHz, the amplifier typically provides 16 dB gain, +40.3 dBm OIP3, and 1.5 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The TQL9062 has good noise figure and high linearity performance allowing the device to be used in both receiver and transmitter chains for high performance systems. The gain block is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature and integrates a shut-down capability to allow for operation in TDD applications. The TQL9062 covers the 500-6000 MHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or good noise figure.
Part Number:
TQL9062
Type:
Amplifiers
Frequency Min:
0.5 GHz
Frequency Max:
6 GHz
P1dB:
21.3 dBm
Gain:
16.3 dB
IP3:
40.3 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
120 mA
Noise Figure:
1.4 dB
Package:
DFN 2x2mm
Return Loss Input:
13 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for TQL9062 Amplifier

Fields marked with * are required.
Product Specifications For TQL9062 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
2088
by 9/24/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.77
25 - 99
$8.46
100 - 249
$6.67
250 - 499
$5.50
500 - 999
$4.65
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices