Part number TQL9047 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TQL9047 is a cascadable, high linearity gain block amplifier in a low-cost surface mount package. At 1.9 GHz, the amplifier typically provides 14.5 dB gain, +35.5 dBm OIP3 and 1.6 dB Noise Figure while drawing 70 mA current from a 5V supply.

The part features medium gain across a broad range of frequencies with the integration of a shut-down biasing capability to allow for operation for TDD applications. The low noise figure and high linearity performance allows the device to be used in both receiver and transmitter chains for high performance systems. The internal active bias circuit also enables stable operation over bias and temperature variations and can be biased from a single positive supply ranging from 3.3 to 5 volts.  The amplifier is internally matched using a high performance E-pHEMT process and is housed in a small 2x2 mm surface-mount package.

Part Number:
TQL9047
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20.8 dBm
Gain:
14.5 dB
IP3:
35.5 dBm
Supply Voltage \ Vd Min:
3.3 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
70 mA
Noise Figure:
1.6 dB
Package:
DFN 2x2mm
Return Loss Input:
11 dB
Return Loss Output:
13 dB
No Content Available

Technical Inquiry Request for TQL9047 Amplifier

Fields marked with * are required.
Product Specifications For TQL9047 Amplifier
Design Information
Contact Information


Availability
In Stock
1239
On Order
2500
by 12/21/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.96
25 - 99
$5.47
100 - 249
$4.31
250 - 499
$3.56
500 - 999
$3.01
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices