Part number TQL1600 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQL1600 is a highly integrated WLAN front-end module designed for 802.11a/n/ac applications. The TQL1600 contains a low noise amplifier (LNA) with bypass mode and a transmit / receive switch.

The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.
Part Number:
TQL1600
Sub Type:
WLAN Switch/LNA
Frequency Max:
5000 MHz
Rx Gain:
13 dB
Rx NF:
2.5 dB
No Content Available

Technical Inquiry Request for TQL1600 Front-End Module

Fields marked with * are required.
Product Specifications For TQL1600 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices