The TQC9312 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. This amplifier module integrates two gain blocks, a digital-step attenuator (DSA), and a high linearity 0.5 W amplifier. The module has the added feature of integrating all matching components, bias chokes and blocking capacitors. The internal 6-bit DSA provides a 31.5 dB gain control range in 0.5 dB steps, and is controlled with a serial periphery interface.
The TQC9312 features variable gain from 9 dB to 40dB at 3.5 GHz, +44.5 dBm output IP3, and +27.8 dBm P1dB. The module operates from a single +5V supply and is available in a compact 28-pin 6x6 mm leadless SMT package.
The TQC9312 is pin compatible with the TQM879008 (1.5-2.7GHz, 0.5W P1dB) and TQM879006A (1.4-2.7GHz, 0.25W P1dB). This allows one to size the right type of device for specific system level requirements as well as making the DVGA family ideal for applications where a common PCB layout is used for different frequency bands.
Part Number:
TQC9312
|
Type:
Amplifiers
|
Frequency Min:
3.3 GHz
|
Frequency Max:
3.8 GHz
|
P1dB:
27.8 dBm
|
Gain:
40 dB
|
IP3:
44.5 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
285 mA
|
Package:
QFN 6x6mm
|
Return Loss Input:
15 dB
|
Return Loss Output:
17.4 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |