|
Part Number:
TQC9311
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
3.6 GHz
|
|
P1dB:
21.1 dBm
|
|
Gain:
13.2 dB
|
|
IP3:
36.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
87 mA
|
|
Noise Figure:
3.8 dB
|
|
Package:
SMT
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
11.5 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |