Part number TQC9074 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQC9074 is a high dynamic range analog controlled variable gain amplifier (VGA) which operates from 0.7 to 2.8 GHz. The VGA is able to achieve high performance with +42 dBm OIP3 and +27 dBm P1dB over a wide gain variation range while only consuming 235 mA current.

The part integrates a high linearity, low noise amplifier for the first stage, followed by a broadband voltage variable attenuator and then with a high performance 0.5 Watt P1dB amplifier. The input and output of the various individual stages are accessible with external pins to allow for optimization of performance at any sub-band across the VGA's 0.7 to 2.8 GHz operating frequency range. The TQC9074 is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 C.

The TQC9074 is targeted for use in wireless infrastructure where high linearity, medium power and high efficiency are required.

Part Number:
TQC9074
Frequency Min:
0.7 GHz
Frequency Max:
2.8 GHz
P1dB:
27.1 dBm
Gain:
22 dB
IP3:
41.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
235 mA
Noise Figure:
3 dB
Package:
QFN 5x5mm
Return Loss Input:
14 dB
Return Loss Output:
10 dB

Technical Inquiry Request for TQC9074 Amplifier

Fields marked with * are required.
Product Specifications For TQC9074 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote