Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TIA56 is a versatile high-speed trans-impedance amplifier designed for the amplification and manipulation of signals with data rates to over 43Gb/s. The TIA56 consists of a fully symmetrical differential input and output buffer and is optimized for 50 ohm line termination. For applications which require adjustable input bias or compensation of DC input currents (e.g. photodiodes) the TIA56 allows adjusting the bias input current for each input independently. By using the output sensing pins, an offset cancellation loop can be established. The TIA56 exhibits a fully symmetrical differential output buffer which provides either one differential output signal or two single ended output signals. The output voltage swing is fixed to 600 mVpp differential, or 300 mVpp single ended.

Features:
  • Differential input and different output
  • Input or output can be used single-ended
  • Limiting operation, 4.5k ohm diff. transimpedance
  • Low noise, 30 pA/root Hz typical
  • Adjustable input offset
  • Peak level detection
  • Output sense for offset control
  • Bandwidth of 30GHz
  • Tunable frequency response
  • Output eye shape adjustment pin
  • DC and AC coupled operation
  • Single supply voltage of -5.2 V
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz
  • Part Number:
    TIA56
    No Content Available

    Technical Inquiry Request for TIA56 Amplifier

    Fields marked with * are required.
    Product Specifications For TIA56 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices