Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGS8250-SCC is a GaAs single-pole, double-throw (SPDT) FET monolithic switch designed to operate over the DC to 18 GHz frequency range. This switch not only maintains a high isolation loss and a low insertion loss across a wide bandwidth, but also has very low power consumption and attains a rise / fall time of less than 2 ns. These advantages, along with the small size of the chip, make the TGS8250-SCC ideal for use in high-speed radar and communication applications. Bond pad and backside metallization are gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGS8250-SCC is supplied in chip form and is engineered for high-volume automated assembly.

Features:
  • DC to 18 GHz frequency range
  • 2 dB typical insertion loss
  • 39 dB typical isolation across band
  • 2 ns rise / fall time
  • 50 uA typical current consumption with control voltage of -7 V, 0 V
  • Dimensions: 1.807 x 1.2708 x 0.1016 mm (0.0711 x 0.0500 x 0.004 in)
  • Part Number:
    TGS8250-SCC
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    2 dB
    Isolation Max:
    39 dB
    Power Rating:
    21 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS8250-SCC RF Switch

    Fields marked with * are required.
    Product Specifications For TGS8250-SCC RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices