Part number TGS4310-SM Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGS4310-SM is a packaged single-pole, double-throw (SPDT) reflective switch operating from 13 to 19 GHz. With an insertion loss of < 1.7 dB, the TGS4310-SM supports 2 W of incident power at 0.1 dB compression.

For mechanical robustness and ease of handling, the TGS4310-SM is available in a low-cost, 4x4 mm air-cavity ceramic QFN. Fully matched to 50 ohms at all ports, it uses standard positive control voltages and requires very little control current making system integration simple without impacting DC power budgets.

The TGS4310-SM is ideally suited for a variety of Ku-band switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Part Number:
TGS4310-SM
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
13000 MHz
Frequency Range Max:
19000 MHz
Insertion Loss Min:
1.7 dB
Insertion Loss Max:
1.7 dB
Isolation Max:
20 dB
Power Rating:
34 dBm
IIP3:
55 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGS4310-SM RF Switch

Fields marked with * are required.
Product Specifications For TGS4310-SM RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices