Part number TGS4310 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TGS4310 is a single-pole, double-throw (SPDT) reflective switch fabricated on TriQuint's 0.15um GaAs production process. Operating from 13 to 19 GHz, the part handles 37 dBm input power with < 0.1 dB compression and less than 1.7 dB insertion loss.

The TGS4310 is available in a small 1.00 x 2.14 mm die size and requires very little control current allowing for easy system integration without impacting system power budgets.

The TGS4310 is ideally suited for Ku-band high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Part Number:
TGS4310
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
13000 MHz
Frequency Range Max:
19000 MHz
Insertion Loss Min:
1.7 dB
Insertion Loss Max:
1.7 dB
Isolation Max:
20 dB
Power Rating:
38 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS4310 RF Switch

Fields marked with * are required.
Product Specifications For TGS4310 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices