Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGS4302 is a GaAs single-pole, double-throw (SPDT) PIN monolithic switch designed to operate over the Ka band frequency range. This switch maintains a low insertion loss with high power handling of 33 dBm or greater input P1dB at VC = 7.5 V. These advantages, along with the small size of the chip, make the TGS4302 ideal for use in communication and transmit / receive applications.

Features:
  • 27 to 46 GHz frequency range
  • > 33 dBm Input P1dB @ VC = 7.5V
  • On-chip biasing resistors
  • On-chip DC blocks
  • < 0.9 dB typical insertion loss
  • < 4 ns switching speed
  • VPIN technology
  • Chip dimensions: 1.09 x 1.09 x 0.10 mm (0.043 x 0.043 x 0.004 in)
  • Part Number:
    TGS4302
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    27000 MHz
    Frequency Range Max:
    46000 MHz
    Insertion Loss Min:
    0.9 dB
    Insertion Loss Max:
    0.9 dB
    Power Rating:
    33 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS4302 RF Switch

    Fields marked with * are required.
    Product Specifications For TGS4302 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    67
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $66.68
    25 - 99
    $45.21
    100 - 249
    $35.77
    250 - 499
    $33.77
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices