Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGS4301
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
24000 MHz
Frequency Range Max:
43000 MHz
Insertion Loss Min:
2 dB
Insertion Loss Max:
2 dB
Isolation Max:
43 dB
Package:
DIE
No Content Available

Technical Inquiry Request for TGS4301 RF Switch

Fields marked with * are required.
Product Specifications For TGS4301 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices