Part number TGS2355-SM Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGS2355-SM is a Single-Pole, Double-Throw (SPDT) Switch MMIC. The TGS2355-SM operates from 0.5 to 6 GHz, and is designed using TriQuint's TQGaN25 0.25um GaN on SiC production process.

The TGS2355-SM typically provides up to 40 W input power handling at control voltages of 0/-40 V. This switch maintains low insertion loss of 0.8 dB or less, and greater than 25 dB isolation.

The TGS2355-SM is available in a small 1.397 x 1.580 mm die size. The TGS2355-SM is ideally suited for high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Part Number:
TGS2355-SM
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.7 dB
Insertion Loss Max:
1.1 dB
Isolation Max:
40 dB
Power Rating:
46 dBm
No Content Available

Technical Inquiry Request for TGS2355-SM RF Switch

Fields marked with * are required.
Product Specifications For TGS2355-SM RF Switch
Design Information
Contact Information


Availability
In Stock
4
On Order
250
by 11/16/2026

100
by 12/9/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$225.39
25 - 99
$152.84
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices