Part number TGS2354-SM Product Type RF Switch from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGS2354-SM is a Single-Pole, Double-Throw (SPDT) Switch. The TGS2354-SM operates from 0.5 to 6 GHz, and is designed using TriQuint's TQGaN25 0.25um GaN on SiC production process.

The TGS2354-SM typically provides up to 40 W input power handling at control voltages of 0/-40 V. This switch maintains low insertion loss of 1.1 dB or less, and greater than 25 dB isolation.

The TGS2354-SM is offered in a 4x4 mm air-cavity QFN package comprised of an aluminum-nitride base with a LCP epoxy-sealed lid. It is well suited for high power switching applications.

Lead-free and RoHS compliant.

Part Number:
TGS2354-SM
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.7 dB
Insertion Loss Max:
1.1 dB
Isolation Max:
25 dB
Power Rating:
44 dBm
No Content Available

Technical Inquiry Request for TGS2354-SM RF Switch

Fields marked with * are required.
Product Specifications For TGS2354-SM RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGS2354-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGS2355-SM Qorvo RF Switch, SPDT, 0.5 to 6 GHz, 0.7 to 1.1 dB IL, 40 dB Isolation, 46 dBm Pwr Rating, SMT, GaN