Part number TGS2352 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGS2352 is a single-pole, double-throw (SPDT) switch. It operates from DC to 12 GHz and is designed using TriQuint's 0.25um GaN on SiC production process. The device typically provides up to 20 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of 1 dB and high isolation of -35 dB typical.
 
The TGS2352 is ideally suited for high power switching applications.

Application Note: GaN SPDT Switch Drivers
This App Note reviews 3 recommended drivers for TriQuint GaN Switches
Part Number:
TGS2352
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Insertion Loss Min:
1 dB
Insertion Loss Max:
1 dB
Power Rating:
43 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS2352 RF Switch

Fields marked with * are required.
Product Specifications For TGS2352 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGS2352 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGS2352-2 Qorvo RF Switch, SPDT, 0.5 to 12 GHz, 1 dB IL, 35 dB Isolation, 43 dBm Pwr Rating, GaN, DIE