Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGS2352-2
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
12000 MHz
Insertion Loss Min:
1 dB
Insertion Loss Max:
1 dB
Isolation Max:
35 dB
Power Rating:
43 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS2352-2 RF Switch

Fields marked with * are required.
Product Specifications For TGS2352-2 RF Switch
Design Information
Contact Information


Availability
In Stock
24
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$159.00
25 - 99
$107.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices