Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGS2306 is a GaAs single-pole double-throw (SPDT) FET monolithic switch designed to operate over the DC to 18 GHz frequency range. This switch not only maintains a high isolation loss and a low insertion loss across a wide bandwidth, but also has very low power consumption and high power handling of 29 dBm or greater input P1dB at VC = 5 V. These advantages, along with the small size of the chip, make the TGS2306 ideal for use in high-speed radar and communication applications.

Features:
  • DC to 18 GHz frequency range
  • 29 dBm Input P1dB @ VC = -5 V
  • > 30 dB isolation
  • < 1 nsec switching speed
  • Control voltage application from either side of MMIC
  • -3 V or -5 V control voltage
  • 0.5 um pHEMT 3MI technology
  • Chip dimensions: 0.83 x 1.11 x 0.10 mm (0.033 x 0.044 x 0.004 in)
  • Part Number:
    TGS2306
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    2 dB
    Isolation Max:
    30 dB
    Power Rating:
    29 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS2306 RF Switch

    Fields marked with * are required.
    Product Specifications For TGS2306 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices